Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 7985 - Overflow and drain with handle
Bill of material
Fig. 7985 200 188558
ARTNR
Art-Nr.
LODLEVEL
LOD Level
DN
Nominal diameter
mm
AUS
Version
BES
Coating
Epoxy coating
F
Ø
mm
T1
mm
A
a(max)
450 mm
B
b(max)
mm
C
150 mm
W
Weight
kg
H
Freely conFig. able m
H1
h
Freely conFig. able m
PN
10 bar
NPK
CPN
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D