Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
283-414 - Step-down jumper, from 283 to 281 series, insulated
Bill of material
283-414
BESTNR
Item-No.
283-414
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
32 A
BREITE
Width
8.00 mm
TIEFE
Depth
13.00 mm
FARBE
Color
grau
GEWICHT
Weight
4.940 g
ECLASS71
eCl@ss 7.1
27-14-11-40
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D