Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
811-311 - 2-conductor fuse holder, for cylindrical fuses 10 x 38 mm, 13/32" x 11/2", 1-pole, without blown fuse indication, 750 VAC/ 1000 VDC, for DIN-rail 35 x 15 and 35 x 7.5, 16 mm², CAGE CLAMP®
Bill of material
811-311
BESTNR
Item-No.
BEZEICHNUNG
Description
2-conductor fuse holder, 16 mm², 32 A, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2.5 - 16 mm²
QUERSCHNITT2
Cross section
16 - 6 AWG
ABISOLIERLAENGE
Strip length
12 - 13 mm
SPANNUNG
Measured voltage
690 V
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
P
No. of poles
HOEHE
Height
55.00 mm
BREITE
Width
17.30 mm
TIEFE
Depth
105.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
light gray
GEWICHT
Weight
1.111 g
ECLASS71
eCl@ss 7.1
27-14-11-16
ECLASS81
eCl@ss 8.1
27-14-11-16
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D