Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
790-134 - Busbar, tin-plated, 50 mm long, Cu 10 mm x 3 mm
Bill of material
790-134
BESTNR
Item-No.
790-134
BEZEICHNUNG
Description
Busbar
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
3.00 mm
BREITE
Width
10.00 mm
TIEFE
Depth
50.00 mm
GEWICHT
Weight
13.470 g
ECLASS71
eCl@ss 7.1
27-14-11-39
ECLASS81
eCl@ss 8.1
27-14-11-39
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D