Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
733-128 - STRAIN RELIEF PLATE 12,5 mm WIDTH
Bill of material
733-128
BESTNR
Item-No.
733-128
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
12.50 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
0.300 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D