Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
832-532 - Strain relief plate, 2-pole, Pin spacing 10.16 mm, light gray
Bill of material
832-532
BESTNR
Item-No.
832-532
BEZEICHNUNG
Description
Strain relief plate, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
10.16 mm
P
No. of poles
2
HOEHE
Height
63.00 mm
BREITE
Width
20.20 mm
TIEFE
Depth
2.00 mm
FARBE
Color
light gray
GEWICHT
Weight
2.500 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D