Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2042-3044 - Relay module, Nominal input voltage: 24 VDC, 2 changeover contacts, Limiting continuous current: 8 A, Railway, Green status indicator, Module width: 20 mm
Bill of material
2042-3044
BESTNR
Item-No.
2042-3044
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
8
HOEHE
Height
77.70 mm
BREITE
Width
20.70 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
37.000 g
BEMERKUNGEN
Comment
DC 24 V / -30 ... +25 % | 2 changeover contact
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D