Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-555 - Relay module relay with 4 make contacts (4A) AC 115 V
Bill of material
286-555
BESTNR
Item-No.
286-555
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
71.10 mm
BREITE
Width
25.00 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
39.300 g
BEMERKUNGEN
Comment
Un AC 115 V | In 10.6 mA
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D