Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-510 - Interface module, Pluggable connector per DIN 41651, 64-pole, PCB terminal blocks, triple-row, in mounting carrier
Bill of material
289-510
BESTNR
Item-No.
289-510
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
P
No. of poles
64
HOEHE
Height
36.00 mm
BREITE
Width
120.00 mm
TIEFE
Depth
85.00 mm
GEWICHT
Weight
147.868 g
ECLASS71
eCl@ss 7.1
27-14-11-52
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D