Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
WAGO
Description
859-402 - PUSH-IN TYPE JUMPER BARS NOMINAL CURRENT 16 A INSULATED
Bill of material
859-406/000-005
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
18 A
P
No. of poles
HOEHE
Height
21.50 mm
BREITE
Width
mm
TIEFE
Depth
2.50 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D