Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
859-801 - DC/DC converter
Bill of material
859-801
BESTNR
Item-No.
859-801
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
56.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
91.00 mm
ANZAHLKLEMMSTEL
Number of connection points
5
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
gray
GEWICHT
Weight
34.640 g
BEMERKUNGEN
Comment
DC 24 V / DC 5 V
ECLASS71
eCl@ss 7.1
27-21-09-02
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D