Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2001-549 - Spacer module, modular, e.g., for bridging commoned terminal blocks
Bill of material
2001-549
BESTNR
Item-No.
2001-549
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
P
No. of poles
1
HOEHE
Height
37.64 mm
BREITE
Width
4.20 mm
TIEFE
Depth
21.00 mm
FARBE
Color
gray
GEWICHT
Weight
1.100 g
ECLASS71
eCl@ss 7.1
27-14-11-92
FILENAME
Filename
2001-549
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D