Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2016-7792 - End and intermediate plate, 1 mm thick
Bill of material
2016-7792
BESTNR
Item-No.
2016-7792
AAU733
Description
End and intermediate plate, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HOEHE
Height
41.70 mm
BAE496
min. thickness
1.00 mm
LAENGE
Length
98.10 mm
BAA351
Color
orange
GEWICHT
Weight
3.500 g
WERKSTOFF
Insulating material
Polyamide
AAO663
GTIN
4045454708535
AAD931
Customs Tariff no.
85389099990
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-33
ECLASS11
ecl@ss 11.0
27-14-11-33
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2016-7792
AAW338
Manufacturer product designation
End and intermediate plate
AAU734
Manufacturer product description
End and intermediate plate, 1 mm thick
AAB422
Designed as intermediate plate
Yes
AAM355
Type of end plate
Yes
BAD581
Latchable present
Yes
BAC140
Inflammability class of insulation material according to with UL94
V0
AAQ326
Address of additional link
https://www.wago.com/2016-7792
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D