Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WAGO
Description
2091-1722/200-000 to 2091-1732/200-000 - THR male header, 1.0 mm Ø solder pin, angled, Pin spacing 3.5 mm
Bill of material
2091-1725/200-000 HI
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
RM
PIN SPACING
3.50 mm
P
No. of poles
HOEHE
Height
5.90 mm
BREITE
Width
mm
TIEFE
Depth
10.20 mm
FARBE
Color
black
GEWICHT
Weight
g
BOHRLOCHDURCHM
Dimensions
1.2 +0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D