Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
762-4103 - Touch Panel 600 17.8 cm (7,0") Web Panel
Bill of material
762-4103
BESTNR
Item-No.
762-4103
BEZEICHNUNG
Description
TP600, 7.0, 800x480, PIO1, WP
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
167.00 mm
BREITE
Width
213.00 mm
TIEFE
Depth
58.00 mm
GEWICHT
Weight
982.000 g
BEMERKUNGEN
Comment
17.8 cm (7.0'')
ECLASS71
eCl@ss 7.1
27-24-23-01
ECLASS81
eCl@ss 8.1
27-24-23-01
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D