Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8184040000 - DK AND 35 24VDC
Bill of material
Weidmueller 8184040000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8184040000
MANUTYPEDESC
Manufacturer Type Description
DK AND 35 24VDC
DESCSHORT
Short Description
Function component (signal processing)
DESCLONG
Long Description
Functional component for implementing logic operators such as OR / AND / NOR.
GTIN
4008190121938
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
57 mm
BAF016
width
12 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.029 kg
AAD931
customs tariff number (TARIC)
85437090
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D