Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8965500000 - ACT20-FEED-IN-PRO-S
Bill of material
Weidmueller 8965500000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8965500000
MANUTYPEDESC
Manufacturer Type Description
ACT20-FEED-IN-PRO-S
DESCSHORT
Short Description
Power-feed module (signal processing)
DESCLONG
Long Description
The power-feed unit supplies power to the devices on the mounting rail bus. The group error contact of the devices can be optionally read out on the bus and reported to the external controller by means of an internal status relay. It is possible to connect power supply units to the supply. Available in Basic and Pro versions.
GTIN
4032248785117
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.173 kg
BAB577
depth
114.109 mm
BAA020
height
115.017 mm
BAF016
width
22.500 mm
AAD931
customs tariff number (TARIC)
90328900
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D