Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1369480000 - DEK 5/3.5 MC NE GE
Bill of material
Weidmueller 1369480000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1369480000
MANUTYPEDESC
Manufacturer Type Description
DEK 5/3.5 MC NE GE
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 3.50, Printed characters: neutral, horizontal and vertical, yellow
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118171860
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
3.500 mm
BAA351
color
yellow
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
2.585 mm
BAA020
height
5.2 mm
BAF016
width
3.300 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D