Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1636530000 - ZGB 15
Bill of material
Weidmueller 1636530000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1636530000
MANUTYPEDESC
Manufacturer Type Description
ZGB 15
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 5.00, horizontal and vertical, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190297053
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
7 mm
BAA351
color
white
AAF040
Mass
0.000 kg
BAB577
depth
10.5 mm
BAA020
height
16.45 mm
BAF016
width
15 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D