Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1045640000 - ELS 7/40 MC NE WS
Bill of material
Weidmueller 1045640000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1045640000
MANUTYPEDESC
Manufacturer Type Description
ELS 7/40 MC NE WS
DESCSHORT
Short Description
Cable coding system, 7 mm, Polyamide 66, white
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248836086
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.002 kg
BAB577
depth
1 mm
BAA020
height
39.8 mm
BAF016
width
7 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D