Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1719890000 - TM 6/18 HF/HB
Bill of material
Weidmueller 1719890000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1719890000
MANUTYPEDESC
Manufacturer Type Description
TM 6/18 HF/HB
DESCSHORT
Short Description
Cable coding system, 15 - 24 mm, 22.2 mm, Polyethylene LD, Transparent
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190353247
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
24 mm
AAG340
label space present
Yes
BAA351
color
Transparent
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC624
Max. diameter of conductors
150 mm
BAC708
Min. diameter of conductors
35 mm
BAC732
Min. cable diameter
15 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
23.6 mm
BAA020
height
18 mm
BAF016
width
22.184 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D