Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1753490000 - WKM 8/20
Bill of material
Weidmueller 1753490000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1753490000
MANUTYPEDESC
Manufacturer Type Description
WKM 8/20
DESCSHORT
Short Description
Cable coding system, 7 - 115 mm, 8 mm, Wire and cable markers, Polypropylene, Transparent
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248010615
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
115 mm
AAG340
label space present
Yes
BAA351
color
Transparent
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC624
Max. diameter of conductors
150 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
7 mm
AAF040
Mass
0.000 kg
BAB577
depth
8.887 mm
BAA020
height
23.6 mm
BAF016
width
14.035 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D