Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1886531687 - CLI M 2-25Q GE NE SG
Bill of material
Weidmueller 1886531687
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1886531687
MANUTYPEDESC
Manufacturer Type Description
CLI M 2-25Q GE NE SG
DESCSHORT
Short Description
Cable coding system, 10 - 317 mm, 11.4 mm, Blank, PVC, soft, without Cadmium, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248491957
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
317 mm
AAG340
label space present
Yes
AAZ233
Printing
Blank
BAA351
color
yellow
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
500 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
10 mm
BAD656
Without halogens
No
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.001 kg
BAB577
depth
3.5 mm
BAA020
height
25 mm
BAF016
width
11.3 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D