Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2006470000 - WM 3/6 5.0-8.0 MM GE
Bill of material
Weidmueller 2006470000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2006470000
MANUTYPEDESC
Manufacturer Type Description
WM 3/6 5.0-8.0 MM GE
DESCSHORT
Short Description
Cable coding system, 5 - 8 mm, 10 mm, Polyester, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118390803
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
8 mm
BAA351
color
yellow
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC624
Max. diameter of conductors
16 mm
BAC708
Min. diameter of conductors
4 mm
BAC732
Min. cable diameter
5 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.25 mm
BAA020
height
37 mm
BAF016
width
10 mm
AAD931
customs tariff number (TARIC)
39191080
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D