Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1327700000 - CC-M 15/60 AL
Bill of material
Weidmueller 1327700000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1327700000
MANUTYPEDESC
Manufacturer Type Description
CC-M 15/60 AL
DESCSHORT
Short Description
Device marking, 60 mm, Anodized aluminium, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118132588
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.001 kg
BAB577
depth
0.5 mm
BAA020
height
15 mm
BAF016
width
60 mm
AAD931
customs tariff number (TARIC)
76169990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D