Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1652220000 - ESG 8/19 MC NE WS
Bill of material
Weidmueller 1652220000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1652220000
MANUTYPEDESC
Manufacturer Type Description
ESG 8/19 MC NE WS
DESCSHORT
Short Description
Device marking, pluggable, 19 mm, PA 66, white
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190447687
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
3.124 mm
BAA020
height
8 mm
BAF016
width
19 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D