Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2885860000 - ESG-LP 9/20 MM SI
Bill of material
Weidmueller 2885860000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2885860000
MANUTYPEDESC
Manufacturer Type Description
ESG-LP 9/20 MM SI
DESCSHORT
Short Description
Device marking, Self-adhesive, halogen-free, 20 mm, Printed characters: without, Polyamide, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675854463
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
9 mm
BAB577
depth
0.050 mm
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V0
BAF016
width
20 mm
AAF040
Mass
0.00001 kg
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D