Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2870920000 - SAI-SK-M12-RED
Bill of material
Weidmueller 2870920000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2870920000
MANUTYPEDESC
Manufacturer Type Description
SAI-SK-M12-RED
DESCSHORT
Short Description
Protective cap (circular connector) M 12, PA 66, -20 ... +90 °C, IP68
DESCLONG
Long Description
The protective cap protects unoccupied slots against external influences.
GTIN
4064675636809
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
Uncoated
AAC108
Degree of protection (IP), mounted
IP68
BAA351
color
red
BAC461
material of housing
Polyamide (PA)
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D