Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JW Winco
Description
GN 3310 - Switches, Connection type KS, Plug
Bill of material
Switch GN 3310-W-RG-2-KS-0,25
PARTNUMBER
WINCO PARTNUMBER
GN 3310-W-RG-2-KS-0,25
L
Cable length
0,25 m
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
D
5 mm
SW
22 mm
WEIGHT
Weight
0.0520 kg
CTN
US-Customs Tariff Number
85365007
ROHS
YES
INFOWINCO
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D