Catalog navigation
CAD model selection
Selectable products: 252
HELP_VARIABLE
Company
JW Winco
Description
GN 31 - Stainless Steel-Levelling feet rubber black/white, Inch
Bill of material
Stainless Steel-Leveling foot GN 31-50-5/8x11-75-B2-UK
PARTNUMBER
WINCO PARTNUMBER
WINKEL
°
D1
mm
D2
Thread
FORM
Form
AUSF
Type
L1
mm
L2
- mm
L3
0/+4
- mm
L7
0/+4
mm
D3
mm
H1
mm
H2
mm
H3
0/+4
mm
H4
0/+4
mm
H5
0/+4
mm
L4
mm
L5
mm
L6
mm
S
3 mm
SW1
Inch
SW2
Inch
SW3
Inch
SW4
mm
SW5
mm
SW6
mm
SW7
Inch
T
mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D