Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
JW Winco
Description
GN 349 - Threaded mounting plates
Bill of material
Threaded mounting plate GN 349-36-M8
PARTNUMBER
WINCO PARTNUMBER
D1
36 mm
D2
Thread
D3
5.3 mm
D4
10 mm
H
10 mm
K
24 mm
T
5.3 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
84879059
ROHS
YES
INFOWINCO
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D