Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
JW Winco
Description
PM 500.1 - "PolyMount"™ Leveling Mounts, Stainless Steel, Plastic Base, Tapped Socket Type, Type A, Without pad, Inch
Bill of material
"PolyMount"™ Leveling Mount PM500.1-5.00-3/4x10-A
PARTNUMBER
WINCO PARTNUMBER
D1
5.00 Inch
D2
Thread
L1
3.00 Inch
L2
0.83 Inch
T
0.75 Inch
AF
Inch
ANGLE
Pivoting angle
°
MLSB
Maximum Load
44482.22
WEIGHT
Weight
0.00000 kg
CTN
US-Customs Tariff Number
8487900080
ROHS
INFOWINCO
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D