Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Wippermann
Description
Duplex roller chains - Duplex roller chains according to ISO 606 (European type)
Bill of material
2632 0501 0001
CNSORDERNO
Article number
INFO
PDF Catalog
PDF Catalog
AUS
Version
Marathon stainless steel
WIP
Wip
ISO
P
Pitch
mm
E
Transverse pitch
mm
B1
Inner width min.
mm
B2
Inner link width max.
mm
B3
Outer plate width min.
mm
D1
Roller Ø max.
mm
D2
Pin Ø max.
mm
G
Plate height max.
mm
L2
Width over pin max.
mm
K
Projection over connecting link max.
mm
F
Bearing area
cm2
FBISO
Breaking load ISO min.
- kN
FBWIPP
Breaking load Wip min.
kN
CNSMASSEXACT
Weight
kg/m
VG
Connecting links
ECLASS
eClass No.
23-17-04-05
ZTNR
Customs Tariff No.
73151190.000
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.