Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
RDE - SPRINT reduction sealing inserts, RDE
Bill of material
WISKA RDE 25 10060768
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 9005
BXL
BxL
mm
D1
Cable diameter
mm
CNSMAT
material
EPDM
FB
Using for cable gland
SGE
Protection class to EN 60 529
IP68
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D