Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
VFD - SPRINT blind sealing inserts, VFD
Bill of material
WISKA VFD 25 10064465
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 9005
CNSMAT
material
TPE
FB
Using for cable gland
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D