Catalog navigation
CAD model selection
Selectable products: 88
HELP_VARIABLE
Company
WISKA
Description
KVMP-Z - KVMP, Brass, circular, PG, Typ Z
Bill of material
WISKA KVMP 72/48-Z52 10011024
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D