Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WISKA
Description
ESKVS-P - SPRINT® ESKVS-P PushIn cable gland, with bend protection, metric
Bill of material
WISKA ESKVS-P 32 LG RAL 7035 10112638
PREVIEW
Product picture
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
D
Connection thread size
mm
D1
Cable diameter
mm
TL
Total length
mm
L
Screw-in thread length
6 mm
SW
Key width
mm
E
Across corners
mm
CNSMAT
Material
cable gland: PA / sealing gasket: On cable: EPDM / On Housing: TPE
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min), IP69
GDP
Glow wire test
750°C
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D