Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WISKA
Description
EMT - QUIXX membrane cable entries, EMT
Bill of material
WISKA EMT 20 RAL 7035 10062560
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 7035
D
Connection thread size
mm
TL
Total length
11.0 mm
D1
Cable diameter
mm
L
Screw-in thread length
9.5 mm
DD
Drilling diameter
mm
E1
Width across corners
mm
CNSMAT
material
Thermoplastic elastomer
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-40°C to 80°C
CNSQUANTITY
Packing unit
100 VPE
WEIGHT
Weight
kg
INFO
Website
HTML
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D