Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
WUXING
Description
12AB sprocket - 12AB sprocket
Bill of material
WX-LL12A-Z18-D20
WXCN
Wu Xing Chain No
WX-LL12A
MAT
material
45#
HTT
Heat treatmen
High frequency heat treatment
BS
surface
Heat treatment of black
SPE
Driving wheel
12A
NUT
Number of teeth
D
mm
DPP
Dividing the circle
mm
D0
Addendum circle
mm
T
Tooth thickness
11.700 mm
H
Convex platform
mm
L
Thickness
mm
L1
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D