Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WUXING
Description
08B10B sprocket - 08B 10B sprocket
Bill of material
WX-YZJ-LL01-Z17-D17
WXCN
Wu Xing Chain No
MAT
material
45#
HTT
Heat treatmen
High frequency heat treatment
BS
surface
Heat treatment of black
SPE
Driving wheel
08
NUT
Number of teeth
17
D
mm
DPP
Dividing the circle
69.120 mm
D0
Addendum circle
74.000 mm
H
Convex platform
53 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D