Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZWB73 - Ion gas knife/AC type/vertical induction type
Bill of material
ZWB73-L150-Z-3
CODE
code
ZWB73
TYPE1
type1
Vertical induction type
TYPE2
type2
Dust removal and static electricity removal
MAT
material
Aluminum alloy
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
CXFX
Direction of outgoing line
DYXCD
Power cord length
m
AZKS
Number of installation holes
2 N
A
0 mm
B
0 mm
GZDY
Working voltage
AC7000 V
GZJL
Working distance
50~1000 mm
XDSJ
Power consumption time
<=2S
LZPHD
Ion balance
<=|±35V|
SYQY
Using air pressure
0.5~0.8 Mpa
GZSD
Working humidity
<70%
GZWD
Working temperature
0~50
SPGYFSQ
Code for adaptive high-voltage generator
ZWB53
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D