Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZWB13 - Ionic air nozzle for use in the electronics industry
Bill of material
ZWB13-A-L100
CODE
code
ZWB13
TYPE1
type1
used in the electronics industry
TYPE2
type2
Anti static
SRDY
Input voltage
DC24V
PZTXZ
Selection of nozzle heads
L
Length
GZDY
Working voltage
AC2200V
GL
Power
12W
GZJL
Working distance
150~300 mm
XDSJ
Power consumption time
<1S
LZPH
Ion balance
<=|±15V|
GZWD
Working temperature
0~40
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D