Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-SAD23 - Economical Type Guide shaf/Standard type/Straight type/Surface Roughness Ra0.8
Bill of material
E-SAD23-D6-L20
CODE
code
E-SAD23
TYPE
type
Standard type
ACC
Accuracy level
Ordinary level
MAT
GB material
45
MAT1
XD material
S45C
HRD
hardness
High-Frequency Quenching,The effective depth of the hardened layer is shown in P16,Quenching Hardness Hrc56~
SUR
Surface Preparation
Hard Chromium Plating, Coating Hardness Hv850~, Coating Thickness 3-5 μm
D
mm
DTOL
D Tolerance
-0.005/0.020 mm
L
mm
Enter value for L
mm
cm
inch
ft
LTOL
L tolerance
+0.2/-0.2
C
0.2 mm
ZZLC
LINK
Wedsite Link
Wedsite Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D