Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGB31_37 - Stiffener,Right Angle,Counterbore Type
Bill of material
ZGB33-W30-H30-T12
CODE
Code
TYPE
Type
Right angle type, counterbore type
MAT1
National standard material
MAT2
Quite material
SUR
Surface Treatment
W
mm
H
mm
T
mm
W1
20 mm
W2
0 mm
HH1
h1
20 mm
HH2
h2
0 mm
P
8 mm
P1
8 mm
N
2 mm
DD
d
4.5 mm
DD1
d1
8.0 mm
HH
h
4.4 mm
LINK
Network Station
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D