Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MJT41_66 - Step Bolts, Round Head Screws, Cross Recess
Bill of material
MJT46-M3-L5-F3
CODE
Code
TYPE
Type
MAT1
Material (Chinese Standard)
MAT
Materia(Correspond)
SUR
Surface Treatment
M
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
E
2.8 mm
D
5 mm
DTOL
D Tolerance
0/-0.2
A
8 mm
S
mm
V
1.0 mm
HH1
h1
mm
ZZLD
LD (L Size Changed)
LD
LD (change the minimum unit of L size)
mm
LDTOL
LD Tolerance
+0.05/-0.08
ZZPB
PB(Add Undercut)
MP
M*P
3*0.5
GG
g
1.0 mm
FF
f
2.3 mm
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D