Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KY55 - Single Axis Drive
Bill of material
KY55-20-A-L1080-H-0-1-50
CODE
Code
KY55
TYPE
Types of
Servo Motor Type
BSS
Shaft Diameter
20
BSL
Lead
20
SM
Slide Material
SCM
BM
Base Material
Chrome-Molybdenum
BH
Base Hardness
58-62HRC
MBM
Motor bearing material
Aluminum Alloy
MBS
Motor bearing surface treatment
Blacken
SL
Slider
TL
Track length
ACC
Accuracy Class
CO
Cover
LSM
Limit switch mounting track selection
SMC
Motor Connection Support Selection
TAL
Workbench length L1
E
mm
E1
mm
NN
mm
NN1
mm
MSS
Maximum Stroke Of Single Carriage
mm
MSD
Maximum Travel Of Double Slide Seats
SSW
Single Slide Weight
DSW
Double Slide Weight
LINK
Network Station
Network Station mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D