Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLB17 - Pneumatic circular cutter
Bill of material
BLB17-17
CODE
code
BLB17
TYPE
Type
Pneumatic type
MAT
material
SDK11
HRD
hardness
59~61HRC
SPE
Specifications
D
17 mm
D1
76.2 mm
D2
45 mm
H
6 mm
H1
3.0 mm
APP
Applicable knife holder
BLB18-22
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D