Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLF21 - Straight Rod Type Positive Tolerance Locating Pin High Precision Type
Bill of material
BLF21-D3-L8
CODE
Code
BLF21
TYPE1
Type
High Precision Type
THE
The tolerance
+0.002/0
MAT1
National standard material
GCr15
MAT2
Quite material
SUJ2
HRD
Hardness
56HRC~
D
mm
L
mm
V1
1.0 mm
V2
0.5 mm
LINK
Website Link
Webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D