Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLN20_23 - Suitable for semiconductor industry including crystal ring
Bill of material
BLN21-4
CODE
code
TYPE
type
Crystal expanding ring
MAT
material
POM+15% glass fiber
COL
color
SPE
specifications
D
116
DD
d
103
T
6
SIZ
Suitable wafer size
4 inches
LINK
website link
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D