Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMD50 - Pneumatic Dispensing Valve Thimble
Bill of material
BMD50-04
CODE
Code
BMD50
TYPE
Type
Thimble
MAT1
The main material
Aluminum Alloy
MAT2
Material Of Valve Element
SUS304
SUR
Main Body Surface Treatment
Anodize
SPE
Specifications
DIA
Orifice Diameter Of Rubber Outlet
mm
SOU
Use air source
Kgf/cm
GLU
Minimum Amount Of Glue
0.01 ml
VIS
Operating viscosity
1~100000 cps
FEE
Feed Pressure
<30 Kg
RAT
Operating Rate
<600 min
WEI
Weight
g
APP
Applicable Glue
UV glue, ink, white latex, alcohol, paint, trumpet glue
LINK
Web Links
Web Links
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D